??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Misumi
Description
SL-LCSBN, SH-LCSBN - (Precision Cleaning) Aluminum Extrusion Holders -Post Parallel Mount Holders-
Bill of material
SL-LCSBN5-6
Part Number
Type
SL-LCSBN
Cleaning Method
No.
D
mm
Frame Series
A
mm
B
mm
h
mm
L
mm
H
mm
F
mm
b
mm
b1
mm
Y
mm
J
mm
K
mm
E
mm
d
3.5 mm
d1
6.5 mm
Z
3.5 mm
MA
M3
W
1.0 mm
Ra
mm
Rb
1 mm
Lncluded Screw
Previews
3D
Dimension
2D
Download CAD models