??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Misumi
Description
SL-LCSA, SH-LCSA - (Precision Cleaning) Aluminum Extrusion Holders -Post Perpendicular Mount Holders-
Bill of material
SL-LCSA5-6
Part No.
Type
SL-LCSA
Cleaning Method
No.
D
mm
Frame Series
A
mm
B
mm
h
mm
L
mm
H
mm
F
mm
b
mm
J
mm
K
mm
E
mm
d
3.5 mm
d1
6.5 mm
Z
3.5 mm
MA
M3
W
1.0 mm
Ra
mm
Rb
1 mm
Attached Bolts
Previews
3D
2D
Download CAD models