??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
SL-LAFNW, SH-LAFNW, SHD-LAFNW - (Precision Cleaning) L-Shaped Angle Mounts - Two Double Slotted Holes, Dimensions Configurable
Bill of material
SL-LAFNW-SU-T5-A10-B10-L10-P0-V0-S0-N0-K0-X0-H0-F0-NA0-J0
Part Number
SL-LAFNW-SU-T5-A10-B10-L10-P0-V0-S0-N0-K0-X0-H0-F0-NA0-J0
Type
SL-LAFNW
Type Selection
SL-LAFNW, SH-LAFNW, SHD-LAFNW
Cleaning Method
Material Symbol
T Selection
mm
A 0.5mm Increment
mm
Enter value for A
A 0.5mm Increment
mm
cm
inch
ft
B 0.5mm Increment
mm
Enter value for B
B 0.5mm Increment
mm
cm
inch
ft
L 0.5mm Increment
mm
Enter value for L
L 0.5mm Increment
mm
cm
inch
ft
Corner Cut Change
CC 1mm Increment
mm
Slotted Bottom Hole Angle Change
P Specification
P 0.1mm Increment
mm
V 0.1mm Increment
mm
S 0.1mm Increment
mm
Hole Specification 1
N (Bolt Hole)
Nominal Diameter1
K 0.1mm Increment
mm
X Specification
X 0.1mm Increment
mm
H 0.1mm Increment
mm
F 0.1mm Increment
mm
Hole Specification 2
NA (Bolt Hole)
Nominal Diameter2
J 0.1mm Increment
mm
Previews
3D
2D
Download CAD models