??
Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Misumi
Description
SL-KJPXTS, SH-KJPXTS, SHD-KJPXTS - Precision Cleaning Slot Pins for Inspection Jigs - Tapered X Dimension Selectable Type
Bill of material
SL-KJPXTS12-P5.00-S3.00-B5-X1
Part Number
Cleaning Options
D
mm
X Selection
mm
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
S 0.01mm Increment
mm
Enter value for S
S 0.01mm Increment
mm
cm
inch
ft
B 1mm Increment
mm
Enter value for B
B 1mm Increment
mm
cm
inch
ft
K Fixed
Tapered 1/5 deg
Y1
1.8 mm
Y2
0.2 mm
M
M5
Engraving of the Specified Characters
Character Selection
ALT6
Engraving of P Dimension
Handle Length
ZC
mm
Chain
Previews
3D
2D
Download CAD models