??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Misumi
Description
SL-KJPSS, SH-KJPSS, SHD-KJPSS, SL-KJPGSS, SH-KJPGSS, SHD-KJPGSS - Precision Cleaning Slot Pins for Inspection Jigs - Straight
Bill of material
SL-KJPSS12-P4.00-L5
Part Number
P Tolerance Selection
mm
Cleaning Options
D
mm
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
L Dimension Tolerance
L 1mm Increment (0.1mm Increment for LKC)
mm
Enter value for L
L 1mm Increment (0.1mm Increment for LKC)
mm
cm
inch
ft
Handle Length
ZC
mm
Z
50 mm
M
Engraving of P Dimension
Air Vent
No Relief Groove
Tapered Tip
m
mm
Previews
3D
2D
Download CAD models