??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Misumi
Description
SL-KJPGDTS, SH-KJPGDTS, SHD-KJPGDTS - Precision Cleaning Slot Pins for Inspection Jigs - Tapered Taper Shape Fixed(Sg6)
Bill of material
SL-KJPGDTS12-P5.00-S3.00-B5
Part Number
Cleaning Options
D
mm
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
S 0.01mm Increment
mm
Enter value for S
S 0.01mm Increment
mm
cm
inch
ft
B 1mm Increment
mm
Enter value for B
B 1mm Increment
mm
cm
inch
ft
K (degree)
Tapered 1/5
X
5 mm
Y1
1 mm
Y2
1 mm
M
Engraving of the Specified Characters
Character Selection
Engraving of P Dimension
Handle Length
ZC
mm
Chain Attachment
Previews
3D
2D
Download CAD models