??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Misumi
Description
SL-KJPDS, SH-KJPDS, SHD-KJPDS - Precision Cleaning Slot Pins for Inspection Jigs -Stepped Straight- (S 0/-0.02)
Bill of material
SL-KJPDS12-P2.50-S2.00-L5-B5
Part Number
Cleaning Options
D
mm
P Dimension Tolerance
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
S 0.01mm Increment
mm
Enter value for S
S 0.01mm Increment
mm
cm
inch
ft
L Dimension Tolerance
L 1mm Increment (0.1mm Increment for LKC)
mm
Enter value for L
L 1mm Increment (0.1mm Increment for LKC)
mm
cm
inch
ft
B 1mm Increment
mm
Enter value for B
B 1mm Increment
mm
cm
inch
ft
Handle Length
ZC
mm
M
Engraving of P Dimension
Engraving of S Dimension
No Relief Groove
Tapered Tip
m
0 mm
Previews
3D
2D
Download CAD models