??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Misumi
Description
SL-KJPDKS, SH-KJPDKS, SHD-KJPDKS - Precision Cleaning Slot Pins for Inspection Jigs - Stepped Diamond Straight - D-Shape Tip - S 0 -0.02/F 0 -0.05
Bill of material
SL-KJPDKS12-P6-S3-F0.3-L5-B5
Part Number
Cleaning Options
D
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
S 0.01mm Increment
mm
Enter value for S
S 0.01mm Increment
mm
cm
inch
ft
F 0.1mm Increment
mm
Enter value for F
F 0.1mm Increment
mm
cm
inch
ft
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
B 1mm Increment
mm
Enter value for B
B 1mm Increment
mm
cm
inch
ft
(W)
mm
M
m
2 mm
Chain
P Dimension Tolerance
No Relief Groove
Handle Length
ZC
mm
Engraving of P Dimension
Previews
3D
2D
Download CAD models