??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Misumi
Description
SL-KJPDCS, SH-KJPDCS, SHD-KJPDCS - Precision Cleaning Slot Pins for Inspection Jigs - Oval - Stepped Straight
Bill of material
SL-KJPGDCS12-P4.00-W3.01-S3.00-F0.5-L5-B5
Part Number
Cleaning Options
D
mm
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
P and W Dimension Tolerance
P Tolerance
0/-0.02 mm
S 0.01mm Increment
mm
Enter value for S
S 0.01mm Increment
mm
cm
inch
ft
W 0.01mm Increment
mm
Enter value for W
W 0.01mm Increment
mm
cm
inch
ft
F 0.1mm Increment
mm
Enter value for F
F 0.1mm Increment
mm
cm
inch
ft
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
B 1mm Increment
mm
Enter value for B
B 1mm Increment
mm
cm
inch
ft
M
Chain Attachment
Width Across Flats
Handle Length
ZC
mm
No Polish on Pin
Previews
3D
2D
Download CAD models