??
Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Misumi
Description
SL-KJBSKS, SH-KJBSKS, SHD-KJBSKS - Precision Cleaning Bushings for Inspection Jigs D-Shape Straight (P +0.03/+0.01 / F +0.05/0)
Bill of material
SL-KJBSKS12-P3.00-F0.5-L5
Part Number
Cleaning Options
D
mm
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
F 0.1mm Increment
mm
Enter value for F
F 0.1mm Increment
mm
cm
inch
ft
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
Groove (for Adhesive Reservoir)
Groove (for Retaining)
L Dimension Tolerance
Previews
3D
2D
Download CAD models