??
Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Misumi
Description
SL-KJBSKDS, SH-KJBSKDS, SHD-KJBSKDS, SL-KJBHSKDS, SH-KJBHSKDS, SHD-KJBHSKDS - Precision Cleaning Bushings for Inspection Jigs - D-Shaped Hole - Straight
Bill of material
SL-KJBSKDS12-P3.00-F0.5-L5
Part Number
Cleaning Options
D
mm
P Tolerance Selection
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
F 0.1mm Increment
mm
Enter value for F
F 0.1mm Increment
mm
cm
inch
ft
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
Groove (for Adhesive Reservoir)
Groove (for Retaining)
L Dimension Tolerance
Previews
3D
2D
Download CAD models