??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Misumi
Description
SL-KJBPFHSS, SH-KJBPFHSS, SHD-KJBPFHSS - Precision Cleaning Bushings for Inspection Jigs Shouldered Press Fit Type T, H Configurable -PH7
Bill of material
SL-KJBPFHSS12-P4.00-L5-T2.0-H14
Part Number
Cleaning Options
D
mm
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
T 0.1mm Increment
mm
Enter value for T
T 0.1mm Increment
mm
cm
inch
ft
H 1mm Increment
mm
Enter value for H
H 1mm Increment
mm
cm
inch
ft
R
mm
Groove for Accumulate Adhesives
Groove for Retaining
Chamfering
Square Corner
L Dimension Tolerance
Flats Machining
Previews
3D
2D
Download CAD models