??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Misumi
Description
SL-KJBMTS, SH-KJBMTS, SHD-KJBMTS - Precision Cleaning Bushings for Inspection Jigs - Stepped and Threaded For Straight Shouldered Round (P +0.03/+0.01)
Bill of material
SL-KJBMTS12-P4.00-M4-L3-B5-T2
Part Number
Cleaning Options
D
mm
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
M Selection
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
B 1mm Increment
mm
Enter value for B
B 1mm Increment
mm
cm
inch
ft
T Selection
mm
H
mm
R
0.0 mm
Groove Alterations (for Adhesive Reservoir)
Groove Alterations (For retaining)
Radius R C Chamfered
Radius R Square Corner
Shoulder Thickness Tolerance
Flats Machining
Previews
3D
2D
Download CAD models