??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Misumi
Description
SL-KJBHDS, SH-KJBHDS, SHD-KJBHDS - Precision Cleaning Bushings for Inspection Jigs - Stepped Straight Type - SH7
Bill of material
SL-KJBHDS12-P5.00-S3.00-L3-B5
Part Number
Cleaning Options
D
mm
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
S 0.01mm Increment
mm
Enter value for S
S 0.01mm Increment
mm
cm
inch
ft
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
B 1mm Increment
mm
Enter value for B
B 1mm Increment
mm
cm
inch
ft
R
0.0 mm
Groove (for Adhesive Reservoir)
Groove (for Retaining)
Radius R C Chamfered
Radius R Square Corner
P Dimension Tolerance
L+B Dimension Tolerance
Flats Machining
Previews
3D
2D
Download CAD models