??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Misumi
Description
SL-KJBDTS, SH-KJBDTS, SHD-KJBDTS - Precision Cleaning Bushings for Inspection Jigs - Stepped Straight Type with Shoulder
Bill of material
SL-KJBDTS12-P5.00-S3.00-L3-B5-T2
Part Number
Cleaning Options
D
mm
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
P Dimension Tolerance
S 0.01mm Increment
mm
Enter value for S
S 0.01mm Increment
mm
cm
inch
ft
L+B Dimension Tolerance
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
B 1mm Increment
mm
Enter value for B
B 1mm Increment
mm
cm
inch
ft
T Selection
mm
H
mm
R
0.0 mm
Shoulder Thickness Tolerance
Groove (for Adhesive Reservoir)
Groove (for Retaining)
Radius R C Chamfered
Radius R Square Corner
Flats Machining
Previews
3D
2D
Download CAD models