??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Misumi
Description
SL-KGHS,SH-KGHS,SH-KGKS,SH-KGTS,SHD-KGHS,SHD-KGKS,SHD-KGTS - (Precision Cleaning) Bevel Gears - Pressure Angle 20 Degrees, Straight, Module 1.0, 1.5, 2.0
Bill of material
SH-KGTS1.0-2020-6
Part Number
Type
Shaft Hole Specifications
Cleaning Method
Module
Nominal
P Shaft Hole Dia. Selection (1mm Increment for P Shaft Hole Dia. Configurable)
mm
No. of Teeth
20
(No. of Teeth)
1:1
Matching Nominal
2020
B
mm
H
mm
d
mm
D
mm
S
mm
E
mm
L
mm
G
mm
l1
mm
l2
mm
L1
mm
A degree
49 deg 3 min
M (Coarse Thread)
Set Screws
Previews
3D
Dimension
2D
Download CAD models