??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Misumi
Description
SL-JTNAS, SH-JTNAS, SHD-JTNAS - Precision Cleaning Sheet Metal Mounting Plates/Brackets - Configurable - JTNAS
Bill of material
SL-JTNAS-SUD-A10-B5-T1-X0-F0-Y0-N0-L0-V0-S0-NA0
Part Number
Type
Cleaning Options
Material Symbol
A 1mm Increment
mm
Enter value for A
A 1mm Increment
mm
cm
inch
ft
B 1mm Increment
mm
Enter value for B
B 1mm Increment
mm
cm
inch
ft
T Selection
mm
Corner Cut Change
CC 1mm Increment
mm
X 0.1mm Increment
mm
Enter value for X
X 0.1mm Increment
mm
cm
inch
ft
F 0.1mm Increment
mm
Y Specification
Y 0.1mm Increment
mm
Hole Specification1
Nominal Diameter1
L 0.1mm Increment
mm
V 0.1mm Increment
mm
S Specification
S 0.1mm Increment
mm
Hole Specification2
Nominal Diameter2
Previews
3D
2D
Download CAD models