??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
SL-JTHBS, SH-JTHBS, SHD-JTHBS - (Precision Cleaning) Configurable Mounting Plates - Sheet Metal, Double Slotted Side Holes and Large Single Side Hole
Bill of material
SL-JTHBS-SUD-A15-B15-T1-X0-G0-N0-K0-L2.5-D3
Part Number
SL-JTHBS-SUD-A15-B15-T1-X0-G0-N0-K0-L2.5-D3
Type
SL-JTHBS
Type Selection
SL-JTHBS, SH-JTHBS, SHD-JTHBS
Cleaning Method
Material Symbol
A 1mm Increment
mm
Enter value for A
A 1mm Increment
mm
cm
inch
ft
B 1mm Increment
mm
Enter value for B
B 1mm Increment
mm
cm
inch
ft
T Selection
mm
Corner Cut Change
CC 1mm Increment
mm
Slotted Hole Angle Change
X 0.1mm Increment
mm
Enter value for X
X 0.1mm Increment
mm
cm
inch
ft
Y Specification
Y 0.1mm Increment
mm
G 0.1mm Increment
mm
Hole Specification 1
N (Bolt Hole)
Nominal Diameter 1
K 0.1mm Increment
mm
L 0.1mm Increment
mm
Enter value for L
L 0.1mm Increment
mm
cm
inch
ft
S Specification
S 0.1mm Increment
mm
D 0.5mm Increment
mm
Previews
3D
2D
Download CAD models