??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Misumi
Description
SL-JTDAS, SH-JTDAS, SHD-JTDAS - Precision Cleaning Welded Mounting Plates / Brackets - Dimension Configurable Type - JTDAS
Bill of material
SL-JTDAS-SUD-A10-B5-T1-M3-L0-MA0
Part Number
Type
Cleaning Options
Material Symbol
A 1mm Increment
mm
Enter value for A
A 1mm Increment
mm
cm
inch
ft
B 1mm Increment
mm
Enter value for B
B 1mm Increment
mm
cm
inch
ft
T Selection
mm
Corner Cut Change
CC 1mm Increment
mm
X Specification
X 0.1mm Increment
mm
Y Specification
Y 0.1mm Increment
mm
Hole Specification 1
Nominal Diameter 1
L 0.1mm Increment
mm
Hole Specification 2
Nominal Diameter 2
DA 0.5mm Increment
mm
Previews
3D
2D
Download CAD models