??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Misumi
Description
SL-JTABS, SH-JTABS, SHD-JTABS - Precision Cleaning Sheet Metal Mounting Plates/Brackets - Configurable - JTABS
Bill of material
SL-JTABS-SUD-A15-B15-T1-X0-Y0-G0-N0-L0-V0-S0-W0-NA0
Part Number
Type
Cleaning Options
Material Symbol
A 1mm Increment
mm
Enter value for A
A 1mm Increment
mm
cm
inch
ft
B 1mm Increment
mm
Enter value for B
B 1mm Increment
mm
cm
inch
ft
T Selection
mm
Corner Cut Change
CC 1mm Increment
mm
X 0.1mm Increment
mm
Enter value for X
X 0.1mm Increment
mm
cm
inch
ft
Y Specification
Y 0.1mm Increment
mm
G 0.1mm Increment
mm
Hole Specification 1
Nominal Diameter 1
L 0.1mm Increment
mm
Enter value for L
L 0.1mm Increment
mm
cm
inch
ft
V 0.1mm Increment
mm
S Specification
S 0.1mm Increment
mm
W 0.1mm Increment
mm
Hole Specification 2
Nominal Diameter 2
DA 0.5mm Increment
Previews
3D
2D
Download CAD models