??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Misumi
Description
SL-JPLRS, SH-JPLRS, SHD-JPLRS - Precision Cleaning Marker Pins - Hex Socket
Bill of material
SL-JPLRS5-P6.0-B6.5
Part Number
Cleaning Options
M (Coarse)
P 0.1mm Increment
mm
Enter value for P
P 0.1mm Increment
mm
cm
inch
ft
B 0.1 mm Increment
mm
Enter value for B
B 0.1 mm Increment
mm
cm
inch
ft
l
mm
E
mm
Change The Thread length
ML 1mm Increment
mm
Previews
3D
2D
Download CAD models