??
Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Misumi
Description
SL-JPLBS, SH-JPLBS, SHD-JPLBS - Precision Cleaning Marker Pins -With Flathead Slot
Bill of material
SL-JPLBS4-P4.5-B2.0
Part Number
Cleaning Options
M (Coarse)
P 0.1mm Increment
mm
Enter value for P
P 0.1mm Increment
mm
cm
inch
ft
B 0.1 mm Increment
mm
Enter value for B
B 0.1 mm Increment
mm
cm
inch
ft
Change The Thread length
ML 1mm Increment
mm
Previews
3D
2D
Download CAD models