??
Catalog navigation
CAD model selection
Selectable products: 31
HELP_VARIABLE
Company
Misumi
Description
SL-JBHFSP,SH-JBHFSP,SHD-JBHFSP,SL-JBHFS,SH-JBHFS,SHD-JBHFS,SL-JBHFSH,SH-JBHFSH,SHD-JBHFSH - Precision Cleaning Bushings for Locating Pins - Dimension Specified with Shoulder - Standard Type
Bill of material
SL-JBHFSP19-P10.00-L5.0
Part Number
Cleaning Options
D Tolerance Selection
D
mm
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
L 0.1mm Increment
mm
Enter value for L
L 0.1mm Increment
mm
cm
inch
ft
R
mm
H
mm
T
mm
I.D. Radius R
Shoulder Thickness
TC 1mm Increment
mm
Loctite Adhesion Groove Machining
Previews
3D
2D
Download CAD models