??
Catalog navigation
CAD model selection
Selectable products: 48
HELP_VARIABLE
Company
Misumi
Description
SL-HTPS__S3M060, SL-HTPS__S3M100, SH-HTPS__S3M060, SH-HTPS__S3M100, SL-HTPA__S3M060, SL-HTPA__S3M100, SL-HTPA__S3M150, SH-HTPA__S3M060, SH-HTPA__S3M100, SH-HTPA__S3M150, SL-HTPB__S3M060, SL-HTPB__S3M100, SL-HTPB__S3M150, SH-HTPB__S3M060, SH-HTPB__S3M100, SH-HTPB__S3M150, SL-HTPK__S3M060, SL-HTPK__S3M100, SL-HTPK__S3M150, SH-HTPK__S3M060, SH-HTPK__S3M100, SH-HTPK__S3M150, SL-HTPN__S3M060, SL-HTPN__S3M100, SL-HTPN__S3M150, SH-HTPN__S3M060, SH-HTPN__S3M100, SH-HTPN__S3M150 - Precision Cleaning High Torque Timing Pulleys S3M Type
Bill of material
SL-HTPS37S3M060-A-H6
Part Number
Material of Pulley
Surface Treatment
Cleaning Method
No. of Teeth
Type Nominal Width
Belt Width
6 mm
Pulley Shape
Shaft Bore Specification
d 1mm Increment
mm
Z 1mm Increment
mm
J 0.1mm Increment
mm
Q 1mm Increment
mm
R 1mm Increment
mm
S 0.1mm Increment
mm
T 0.1mm Increment
mm
A
7 mm
W
11 mm
L
0 mm
P.D.
mm
O.D.
mm
D
0 mm
F
mm
E
mm
t
1 mm
Set Screw Angle
Side Tapped Hole
M Selection
QSC 0.5mm Increment
mm
QFC 0.5mm Increment
mm
QTC 0.5mm Increment
mm
Side Through Hole
K 0.5mm Increment
mm
KSC 0.5mm Increment
mm
KFC 0.5mm Increment
mm
KTC 0.5mm Increment
mm
Side Counterbored
ZM Selection
Zd1
0.0 mm
Zd2
0.0 mm
Zh
0.0 mm
ZSC 0.5mm Increment
mm
ZFC 0.5mm Increment
mm
ZTC 0.5mm Increment
mm
Flange not Swaged
Flange Swaged on One Side
Flange Cut
FC 0.5mm Increment
mm
Retaining Ring Groove
SRG 0.5mm Increment
d2
0.0 mm
m
0.00 mm
n
0.00 mm
Taper for Bearing Holder
BTC
mm
TL 0.5mm Increment
mm
L BTC
0 mm
D BTC
0 mm
Tapped Hole Dimension
TPC Selection
Boss Cut
BC 0.5mm Increment
mm
Set Screw Length
SLH
mm
Accessory Set Screw
-
Previews
3D
2D
Download CAD models