??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
SL-HRMSA, SH-HRMSA, SHD-HRMSA,SL-HUMSA, SH-HUMSA, SHD-HUMSA - (Precision Cleaning) Configurable Mounting Plates - Rolled Aluminum, Double Side Hole and Double Horizontal Side Hole
Bill of material
SL-HRMSA-SU-A25-B15-T6-W0-N3-L0-F0-S0-MA0
Part Number
SL-HRMSA-SU-A25-B15-T6-W0-N3-L0-F0-S0-MA0
Type
SL-HRMSA
TP
SL-HRMSA, SH-HRMSA, SHD-HRMSA,SL-HUMSA, SH-HUMSA, SHD-HUMSA
Type Selection
Cleaning Method
Material Symbol
A 0.1mm Increment
mm
Enter value for A
A 0.1mm Increment
mm
cm
inch
ft
B Selection (0.1mm Increment for Configurable)
mm
T Selection
mm
Corner Cut Change
CC 1mm Increment
mm
X Specification
X 0.1mm Increment
mm
Y Specification
Y 0.1mm Increment
mm
W 0.1mm Increment
mm
Enter value for W
W 0.1mm Increment
mm
cm
inch
ft
Hole Specification 1
Nominal Diameter 1
L 0.1mm Increment
mm
Enter value for L
L 0.1mm Increment
mm
cm
inch
ft
F 0.1mm Increment
mm
S 0.1mm Increment
mm
Hole Specification 2
Nominal Diameter 2
Previews
3D
2D
Download CAD models