??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
SL-HRMCD, SH-HRMCD, SHD-HRMCD - (Precision Cleaning) Configurable Mounting Plates - Flat Bar Mount, Center Symmetrical Type, Center Hole and Double Side Holes
Bill of material
SL-HRMCD-SU-A30-B15-T6-L0-G7.6-M3-D3
Part Number
SL-HRMCD-SU-A30-B15-T6-L0-G7.6-M3-D3
Type Selection
SL-HRMCD, SH-HRMCD, SHD-HRMCD
Type
SL-HRMCD
Material Symbol
SU
Cleaning Method
A 1mm Increment
mm
Enter value for A
A 1mm Increment
mm
cm
inch
ft
B Selection
mm
T Selection
mm
Corner Cut Change
CC 1mm Increment
mm
L 0.1mm Increment
mm
Enter value for L
L 0.1mm Increment
mm
cm
inch
ft
G 0.1mm Increment
mm
Enter value for G
G 0.1mm Increment
mm
cm
inch
ft
Hole Specification
Nominal Diameter
Center D Hole Change to H7
D 0.5mm Increment
mm
DC 1mm Increment
mm
Previews
3D
2D
Download CAD models