??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
SL-HRMCC, SH-HRMCC, SHD-HRMCC,SL-HUMCC, SH-HUMCC, SHD-HUMCC - (Precision Cleaning) Configurable Mounting Plates - Rolled Aluminum, Double Side Holes, Center Hole, and Center 2-Hole
Bill of material
SL-HRMCC-SU-A25-B15-T6-V0-W0-N3-H2.3-D3-F0-MA0
Part Number
SL-HRMCC-SU-A25-B15-T6-V0-W0-N3-H2.3-D3-F0-MA0
Type
SL-HRMCC
Type Selection
SL-HRMCC, SH-HRMCC, SHD-HRMCC,SL-HUMCC, SH-HUMCC, SHD-HUMCC
Type Selection
Cleaning Method
Material Symbol
A 0.1mm Increment
mm
Enter value for A
A 0.1mm Increment
mm
cm
inch
ft
B Selection (0.1mm Increment for Configurable)
mm
T Selection
mm
Corner Cut Change
CC 1mm Increment
mm
X Specification
X 0.1mm Increment
mm
V 0.1mm Increment
mm
Enter value for V
V 0.1mm Increment
mm
cm
inch
ft
Y Specification
Y 0.1mm Increment
mm
W 0.1mm Increment
mm
Enter value for W
W 0.1mm Increment
mm
cm
inch
ft
Hole Specification 1
Nominal Diameter 1
L Specification
L 0.1mm Increment
mm
H Specification
H 0.1mm Increment
mm
Center D Hole Change to H7
D 0.5mm Increment (1mm Increment for D=31 or more)
mm
DC 1mm Increment
mm
F 0.1mm Increment
mm
Enter value for F
F 0.1mm Increment
mm
cm
inch
ft
Hole Specification 2
Nominal Diameter 2
Previews
3D
2D
Download CAD models