??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Misumi
Description
SL-HNTTSN8,SH-HNTTSN8, SHD-HNTTSN8, SL-HNTTSS8,SH-HNTTSS8,SHD-HNTTSS8 - Precision Cleaning Pre-Assembly Insertion Nuts for Aluminum Extrusions - Standard -HFS8 Series (Aluminum Extrusions 40, 80 Square)-
Bill of material
SL-HNTTSN8-4
Part No.
Cleaning Options
Material
M
A
9.8 mm
B
17.0 mm
E
6.0 mm
T
9.0 mm
L
17 mm
TAPER
3.500 mm
Previews
3D
2D
Download CAD models