??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
SL-HLNS, SH-HLNS, SHD-HLNS - (Precision Cleaning) Double Locking Nuts
Bill of material
SL-HLNS5
Part No.
SL-HLNS5
Type
SL-HLNS
Material
SUS304
Cleaning Method
M
MxPitch
5×0.8
B
8 mm
(e)
9.2 mm
Lower Nut H
4.0 mm
Upper Nut H1
4.0 mm
Setting Height l
7.2 mm
Weight Per Set
1.9 (g)
Previews
3D
Dimension
2D
Download CAD models