??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Misumi
Description
SL-HJPCTS, SH-HJPCTS, SL-HJPCTD, SH-HJPCTD - Precision Cleaning Locating Pins - Large / Small Head, Tapered - Set Screw - Notch Shape
Bill of material
SL-HJPCTS10-P5.00-L15-B5.0
Part Number
Cleaning Options
Shape
D
mm
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
B 0.1 mm Increment
mm
Enter value for B
B 0.1 mm Increment
mm
cm
inch
ft
Flat Position
l3
mm
l4
mm
h
mm
C
mm
m
mm
(W)
0.0 mm
Length of Tapered Point
TC 1mm Increment
mm
Previews
3D
2D
Download CAD models