??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
SL-HFMSA, SH-HFMSA, SHD-HFMSA - (Precision Cleaning) Configurable Mounting Plates - 6-Surface Milled, Double Side Hole and Double Horizontal Side Hole
Bill of material
SL-HFMSA-SU-A25-B10-T3-W0-N3-L0-F0-S0-MA0
Part Number
SL-HFMSA-SU-A25-B10-T3-W0-N3-L0-F0-S0-MA0
Type
SL-HFMSA
Type Selection
SL-HFMSA, SH-HFMSA, SHD-HFMSA
Cleaning Method
Material Symbol
A 0.1mm Increment
mm
Enter value for A
A 0.1mm Increment
mm
cm
inch
ft
B 0.1mm Increment
mm
Enter value for B
B 0.1mm Increment
mm
cm
inch
ft
T 0.1mm Increment
mm
Enter value for T
T 0.1mm Increment
mm
cm
inch
ft
Corner Cut Change
CC 1mm Increment
mm
X Specification
X 0.1mm Increment
mm
Y Specification
Y 0.1mm Increment
mm
W 0.1mm Increment
mm
Enter value for W
W 0.1mm Increment
mm
cm
inch
ft
Hole Specification 1
Nominal Diameter 1
L 0.1mm Increment
mm
F 0.1mm Increment
mm
S 0.1mm Increment
mm
Hole Specification 2
Nominal Diameter 2
Previews
3D
2D
Download CAD models