??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Misumi
Description
SL-HFMQA, SH-HFMQA, SHD-HFMQA - Precision Cleaning 6 Surface Milled Mounting Plates / Brackets - External Dimension Configurable - HFMQA
Bill of material
SL-HFMQA-SU-A25-B10-T3-N3-L0-MA0
Part Number
Type
Cleaning Options
Material Symbol
A 0.1mm Increment
mm
Enter value for A
A 0.1mm Increment
mm
cm
inch
ft
B 0.1mm Increment
mm
Enter value for B
B 0.1mm Increment
mm
cm
inch
ft
T 0.1mm Increment
mm
Enter value for T
T 0.1mm Increment
mm
cm
inch
ft
Corner Cut Change
CC 1mm Increment
mm
X Specification
X 0.1mm Increment
mm
Y Specification
Y 0.1mm Increment
mm
Hole Specification 1
Nominal Diameter 1
L 0.1mm Increment
mm
Enter value for L
L 0.1mm Increment
mm
cm
inch
ft
Hole Specification 2
Nominal Diameter 2
DA 0.5mm Increment
mm
Previews
3D
2D
Download CAD models