??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Misumi
Description
SL-HFMCC, SH-HFMCC, SHD-HFMCC - Precision Cleaning 6 Surface Milled Mounting Plates / Brackets - External Dimension Configurable - HFMCC
Bill of material
SL-HFMCC-SU-A25-B10-T3-V0-W0-N3-L2.3-D3-F0-MA0
Part Number
Type
Cleaning Options
Material Symbol
A 0.1mm Increment
mm
Enter value for A
A 0.1mm Increment
mm
cm
inch
ft
B 0.1mm Increment
mm
Enter value for B
B 0.1mm Increment
mm
cm
inch
ft
T 0.1mm Increment
mm
Enter value for T
T 0.1mm Increment
mm
cm
inch
ft
Corner Cut Change
CC 1mm Increment
mm
X Specification
X 0.1mm Increment
mm
V 0.1mm Increment
mm
Enter value for V
V 0.1mm Increment
mm
cm
inch
ft
Y Specification
Y 0.1mm Increment
mm
W 0.1mm Increment
mm
Enter value for W
W 0.1mm Increment
mm
cm
inch
ft
Hole Specification 1
Nominal Diameter 1
L Specification
L 0.1mm Increment
mm
H Specification
H 0.1mm Increment
mm
Center D Hole Change to H7
D 0.5mm Increment (1mm Increment for D=31 or more)
mm
DC 1mm Increment
mm
F 0.1mm Increment
mm
Hole Specification 2
Nominal Diameter 2
Previews
3D
2D
Download CAD models