??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
SL-GEAHBS0.8,SH-GEAHBS0.8,SHD-GEAHBS0.8,SH-GEABS0.8,SHD-GEABS0.8 - (Precision Cleaning) Spur Gears - Pressure Angle 20 Degrees, Module 0.8
Bill of material
SL-GEAHBS0.8-12-7-K-4
Part Number
SL-GEAHBS0.8-12-7-K-4
Type
SL-GEAHBS
Shaft Hole Specifications
Material
SUS304
Cleaning Method
No. of Teeth
Module
0.8
B
mm
Gear Shape
P Shaft Bore Dia.Selection (1mm Increment)
mm
d Reference Dia.
9.6 mm
D Tip Dia.
11.2 mm
G Root Dia.
7.6 mm
H
11.2 mm
L
20 mm
l1
13 mm
l2
3 mm
M (Coarse)
-
Set Screw
Tapped Hole Dimension
TPC
Boss Cut
BS 0.5mm Increment
mm
Stepped Hole
Z 1mm Increment
mm
J 0.1mm Increment
mm
Both Ends Stepped Hole
Q 1mm Increment
mm
R 1mm Increment
mm
S 1mm Increment
mm
T 1mm Increment
mm
Retaining Ring Groove
SRG 0.5mm Increment
mm
Side Slotted Hole
LFC 1mm Increment
mm
LTC 1mm Increment
mm
M Selection
C
0.0 mm
Side Through Hole
KFC 1mm Increment
mm
KTC 1mm Increment
mm
K 0.5mm Increment
mm
Side Tapped Hole
Side Tapped Hole Direction
QFC 1mm Increment
mm
QTC 1mm Increment
mm
M Selection
Side Counterbored
Side Counterbored Direction
ZFC 1mm Increment
mm
ZTC 1mm Increment
mm
U Selection
U1
0.0 mm
U2
0.0 mm
F
0.0 mm
Previews
3D
Dimension
2D
Download CAD models