??
Catalog navigation
CAD model selection
Selectable products: 18
HELP_VARIABLE
Company
Misumi
Description
SL-FTPA__S3M, SH-FTPA__S3M - Precision Cleaning Timing Pulleys - Width Configurable - S3M
Bill of material
SL-FTPA26S3M-A-W15-H5
Part Number
Cleaning Method
Number of Teeth
Belt Type
S3M
Pulley Shapes
A
Shaft Bore Specification
d 1mm Increment
mm
W 1mm Increment
mm
Enter value for W
W 1mm Increment
mm
cm
inch
ft
P.D.
mm
O.D.
mm
F
mm
f
2 mm
t
1 mm
Accessory Set Screw
-
Set Screw Angle Modification
Flange not Swaged
Flange Swaged on One Side
Flange Cut
FC 0.5mm Increment
mm
Tap Hole
WMC 1mm Increment
mm
WA Specified
WA 0.5mm Increment
mm
Previews
3D
2D
Download CAD models