??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Misumi
Description
SL-FSLPSTTA_, SH-FSLPSTTA_, SHD-FSLPSTTA_, SL-FHLPSTTA_, SH-FHLPSTTA_ - Precision Cleaning Locating Pins - Straight Round - Tapped - D Configurable
Bill of material
SL-FSLPSTTAM-D5.01-L10.0-E0.5-A15
Part Number
Surface Treatment
Cleaning Options
D Tolerance
D 0.01mm Increment
mm
L 0.1mm Increment
mm
Enter value for L
L 0.1mm Increment
mm
cm
inch
ft
E 0.1mm Increment
mm
Enter value for E
E 0.1mm Increment
mm
cm
inch
ft
A Selection
deg
M (Coarse)
M2
l
3 mm
Insertion Guide Machining
Air Vent
Unilateral Tolerance Change
l1 1mm Increment
mm
Previews
3D
2D
Download CAD models