??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Misumi
Description
SL-FSLPSQTA_, SH-FSLPSQTA_, SHD-FSLPSQTA_, SL-FHLPSQTA_, SH-FHLPSQTA_ - Precision Cleaning Locating Pins Straight Sphere - Tapped - D Configurable
Bill of material
SL-FSLPSQTAP-D5.01-L10.0
Part Number
Surface Treatment
Cleaning Options
D Tolerance
D 0.01mm Increment
mm
L 0.1mm Increment
mm
Enter value for L
L 0.1mm Increment
mm
cm
inch
ft
M (Coarse)
M2
l
3 mm
Insertion Guide Machining
Air Vent
Unilateral Tolerance Change
l1 1mm Increments
mm
Previews
3D
2D
Download CAD models