??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
SL-FNCLSS, SH-FNCLSS, SHD-FNCLSS, SL-FNCLSSR, SH-FNCLSSR, SL-FNCLSUS, SH-FNCLSUS, SHD-FNCLSUS, SL-FNCA, SH-FNCA, SL-FNCLA, SH-FNCLA, SL-FNCLAB, SH-FNCLAB - (Precision Cleaning) Collars Dimension Configurable Type - Standard Type
Bill of material
SL-FNCLSS-V2.0-D4-L10
Part Number
SL-FNCLSS-V2.0-D4-L10
Type
SL-FNCLSS
Type Selection
SL-FNCLSS, SH-FNCLSS, SHD-FNCLSS, SL-FNCLSSR, SH-FNCLSSR, SL-FNCLSUS, SH-FNCLSUS, SHD-FNCLSUS, SL-FNCA, SH-FNCA, SL-FNCLA, SH-FNCLA, SL-FNCLAB, SH-FNCLAB
Material
Surface Treatment
Cleaning Method
I.D. Dimension
V 0.5mm Increment ; V3 or More (0.1mm Increment for CVE)
mm
Enter value for V
V 0.5mm Increment ; V3 or More (0.1mm Increment for CVE)
mm
cm
inch
ft
D 0.5mm Increment; D21 or more / 1mm Increment
mm
L 0.1mm Increment
mm
Enter value for L
L 0.1mm Increment
mm
cm
inch
ft
I.D. Tolerance
O.D. Tolerance
O.D. C Chamfering
CC 0.5mm Increment
mm
WCC 0.5mm Increment
mm
I.D. C Chamfering
CV 0.5mm Increment
mm
WCV 0.5mm Increment
Taper
AC 0.5mm Increment
mm
WAC 0.5mm Increment
mm
Q Selection
deg
Tapping
Set Screw Hole
MC Selection
WMC Selection
Slitting
Previews
3D
2D
Download CAD models