??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Misumi
Description
SL-FCLJHF, SH-FCLJHF, SL-FCLJHP, SH-FCLJHP - (Precision Cleaning) Shouldered Straight Spacers - Resin, Configurable Dimensions - Dimension Configurable Type
Bill of material
SL-FCLJHF-V0-D4-H6-T2-L10
Part No.
SL-FCLJHF-V0-D4-H6-T2-L10
Type Selection
SL-FCLJHF, SH-FCLJHF, SL-FCLJHP, SH-FCLJHP
Type
SL-FCLJHF
Material
Cleaning Method
V 0.5mm Increment (V=3 or More)
mm
Enter value for V
V 0.5mm Increment (V=3 or More)
mm
cm
inch
ft
D 0.5mm Increment; D21 or more / 1mm Increment
mm
H 0.5mm Increment
mm
Enter value for H
H 0.5mm Increment
mm
cm
inch
ft
T 1mm Increment
mm
Enter value for T
T 1mm Increment
mm
cm
inch
ft
L 0.5mm Increment
mm
Enter value for L
L 0.5mm Increment
mm
cm
inch
ft
C Chamfering
CC 0.5mm Increment
mm
Tapping
PITCH
0.00 mm
Set Screw Hole Alteration
MC (WMC) Selection
Slitting
SLC
0 mm
Previews
3D
2D
Pobierz modele CAD