??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Misumi
Description
SL-FCBSD,SH-FCBSD,SHD-FCBSD,SL-FCBD,SH-FCBD,SHD-FCBD - (Precision Cleaning) Fulcrum Pins - Slot Groove - Dimension Configurable
Bill of material
SL-FCBD6-1.0-A8-E2.5-F4
Part No.
Type
SL-FCBD
Material
Cleaning Method
D
mm
L 0.1mm Increment
mm
Enter value for L
L 0.1mm Increment
mm
cm
inch
ft
A Selection
mm
E 0.1mm Increment
mm
Enter value for E
E 0.1mm Increment
mm
cm
inch
ft
F 1mm Increment
mm
Enter value for F
F 1mm Increment
mm
cm
inch
ft
MxP (Coarse Thread)
l
mm
W
mm
h
mm
C
mm
Relief at Thread End
g
0.0 mm
f
0.0 mm
Thread Diameter
MC
mm
Previews
3D
2D
Download CAD models