??
Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
Misumi
Description
SL-FCBDSW,SH-FCBDSW,SHD-FCBDSW,SL-FCBDW,SH-FCBDW,SHD-FCBDW - (Precision Cleaning) Fulcrum Pins - Wrench Flats - Dimension Configurable
Bill of material
SL-FCBDW10-1.0-A16-E3-F6
Part No.
Type
SL-FCBDW
Material
Cleaning Method
D
mm
L 0.1mm Increment
mm
Enter value for L
L 0.1mm Increment
mm
cm
inch
ft
A Selection
mm
E 0.1mm Increment
mm
Enter value for E
E 0.1mm Increment
mm
cm
inch
ft
F 1mm Increment
mm
Enter value for F
F 1mm Increment
mm
cm
inch
ft
MxP (Coarse Thread)
l
mm
C
mm
W1
mm
Relief at Thread End
g
0.0 mm
f
0.0 mm
Thread Diameter
MC
mm
Previews
3D
2D
Download CAD models