??
Catalog navigation
CAD model selection
Selectable products: 11
HELP_VARIABLE
Company
Misumi
Description
SL-FCBDR, SH-FCBDR, SHD-FCBDR,SL-FCBDSR,SH-FCBDSR,SHD-FCBDSR,SL-FCBDGSR,SH-FCBDGSR,SHD-FCBDGSR,SL-FCBDGR,SH-FCBDGR,SHD-FCBDGR - (Precision Cleaning) Fulcrum Pins - Hex Socket
Bill of material
SL-FCBDR10-5-A12-E5-F6
Part No.
Type
SL-FCBDR
Class Selection
Material
Cleaning Method
D
mm
D Tolerance
-0.01/-0.05 mm
L 0.1mm Increment
mm
Enter value for L
L 0.1mm Increment
mm
cm
inch
ft
L Tolerance
+0.1/0 mm
A Selection
mm
E 0.1mm Increment
mm
F 1mm Increment
mm
Enter value for F
F 1mm Increment
mm
cm
inch
ft
MxP (Coarse Thread)
l
mm
B
mm
h1
mm
C
mm
Relief
g
0.0 mm
f
0.0 mm
Thread Diameter
MC
mm
Previews
3D
2D
Download CAD models