??
Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Misumi
Description
SL-FCBBGS, SH-FCBBGS, SHD-FCBBGS - (Precision Cleaning) Hex Socket Cap Screw - Dog-Point, 304 Stainless Steel, M4 - M10, Coarse -L Configurable-
Bill of material
SL-FCBBGS5-12-2
Part No.
Type
SL-FCBBGS
Cleaning Method
M (Coarse)
L 1mm Increment
mm
F 1mm Increment
mm
B2
mm
A
mm
E
mm
d Reference Dimension
mm
d Tolerance
mm
C
mm
R
mm
Spherical Tip
R
0 mm
Relief
f
0.0 mm
g
0.0 mm
r
- mm
Previews
3D
2D
Download CAD models