??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
SL-FANAS, SH-FANAS, SHD-FANAS - (Precision Cleaning) L-Shaped Sheet Metal Mounts - Two 4 Holes, Dimensions Configurable
Bill of material
SL-FANAS-SUD-T1-A20-B15-L10-F0-H4.8-G0-N3-V0-S4.8-W0-NA3
Part Number
SL-FANAS-SUD-T1-A20-B15-L10-F0-H4.8-G0-N3-V0-S4.8-W0-NA3
Type
SL-FANAS
Type Selection
SL-FANAS, SH-FANAS, SHD-FANAS
Cleaning Method
Material Symbol
T Selection
mm
A 1mm Increment
mm
Enter value for A
A 1mm Increment
mm
cm
inch
ft
B 1mm Increment
mm
Enter value for B
B 1mm Increment
mm
cm
inch
ft
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
X Specification
X 0.1mm Increment
mm
F 0.1mm Increment
mm
Enter value for F
F 0.1mm Increment
mm
cm
inch
ft
H 0.1mm Increment
mm
Enter value for H
H 0.1mm Increment
mm
cm
inch
ft
G 0.1mm Increment
mm
Enter value for G
G 0.1mm Increment
mm
cm
inch
ft
Hole Specification 1
Nominal Diameter 1
Y Specification
Y 0.1mm Increment
mm
V 0.1mm Increment
mm
Enter value for V
V 0.1mm Increment
mm
cm
inch
ft
S 0.1mm Increment
mm
Enter value for S
S 0.1mm Increment
mm
cm
inch
ft
W 0.1mm Increment
mm
Enter value for W
W 0.1mm Increment
mm
cm
inch
ft
Hole Specification 2
Nominal Diameter 2
Previews
3D
2D
Download CAD models