??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
SL-FADBS, SH-FADBS, SHD-FADBS - (Precision Cleaning) L-Shaped Sheet Metal Mounts - Side Double Holes and Double Slotted Hole, Dimensions Configurable
Bill of material
SL-FADBS-SUD-T1-A20-B15-L10-H4.8-G0-N3-V0-S4.8-NA3-K0
Part Number
SL-FADBS-SUD-T1-A20-B15-L10-H4.8-G0-N3-V0-S4.8-NA3-K0
Type
SL-FADBS
Type Selection
SL-FADBS, SH-FADBS, SHD-FADBS
Cleaning Method
Material Symbol
T Selection
mm
A 1mm Increment
mm
Enter value for A
A 1mm Increment
mm
cm
inch
ft
B 1mm Increment
mm
Enter value for B
B 1mm Increment
mm
cm
inch
ft
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
X Specification
X 0.1mm Increment
mm
H 0.1mm Increment
mm
Enter value for H
H 0.1mm Increment
mm
cm
inch
ft
G 0.1mm Increment
mm
Enter value for G
G 0.1mm Increment
mm
cm
inch
ft
Hole Specification 1
Nominal Diameter 1
Slotted Bottom Hole Angle Change
Y Specification
Y 0.1mm Increment
mm
V 0.1mm Increment
mm
S 0.1mm Increment
mm
Enter value for S
S 0.1mm Increment
mm
cm
inch
ft
Hole Specification 2
NA (Bolt Hole)
Nominal Diameter 2
K 0.1mm Increment
mm
Enter value for K
K 0.1mm Increment
mm
cm
inch
ft
Previews
3D
2D
Download CAD models