??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
SL-CGSW, SH-CGSW - (Precision Cleaning) Conveyor End Tables - Concave/Convex Type
Bill of material
SL-CGSW-85-100-100-15
Part Number
SL-CGSW-85-100-100-15
Type
SL-CGSW
Type Selection
SL-CGSW,SH-CGSW
Cleaning Method
W 1mm Increment
mm
Enter value for W
W 1mm Increment
mm
cm
inch
ft
L 10mm Increment
mm
Enter value for L
L 10mm Increment
mm
cm
inch
ft
X Selection
mm
V Selection
mm
B
25 mm
E
20 mm
F
50 mm
P
20 mm
Welded Nut
Welded Nut + Leg
YNS 10mm Increment
mm
Previews
3D
Dimension
2D
Download CAD models