??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
SL-C-UWASND, SH-C-UWASND, SHD-C-UWASND - Precision Cleaning C-VALUE Cast Handles - Stainless Steel
Bill of material
SL-C-UWASND200
Part Number
SL-C-UWASND200
Cleaning Options
L
200 mm
L1
220 mm
H
46 mm
h
30 mm
T
9 mm
A
22 mm
W
16 mm
R
30 mm
N Drill
6.5 mm
N Countersink
12.5 mm
Previews
3D
2D
Download CAD models