??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Misumi
Description
SL-C-CFJFNVS, SH-C-CFJFNVS - Precision Cleaning Economy Adjustment Pads - Heavy duty Non Slip Type
Bill of material
SL-C-CFJFNVS60-10-80
Part Number
Cleaning Options
D
60 mm
M
A
mm
L
116.0 mm
l1
7.0 mm
l2
8.0 mm
E
29 mm
B
17 mm
Previews
3D
2D
Download CAD models