??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Misumi
Description
SL-C-CFJFNS, SH-C-CFJFNS, SHD-C-CFJFNS - Precision Cleaning Economy Adjustment Pads - Metal Heavy Duty Type
Bill of material
SL-C-CFJFNS60-10-80
Part Number
Cleaning Options
D
60 mm
M
A
mm
L
108.0 mm
l1
7.0 mm
l2
8.0 mm
E
21 mm
B
17 mm
Previews
3D
2D
Download CAD models