??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Misumi
Description
SL-BTSFLR,SH-BTSFLR,SHD-BTSFLR,SL-G-BTSFLR,SH-G-BTSFLR,SHD-G-BTSFLR - Precision Cleaning Terminal Blocks - Hydraulic, Outlets 2 Sides, No Inlets, Configurable Horizontal Mounting Holes
Bill of material
SL-BTSFLR3-R2-S2
Part Number
Cleaning Options
Screw Type Selection
Mounting Hole Selection
No.
R Selection
S Selection
Pitch P Standard
mm
Number of Pitches N
Total Number of R and S Threads
A
50 mm
B
50 mm
E
30 mm
X
7.5 mm
Y
25 mm
M (Mounting Hole)
N/A
d (Mounting Hole Dimension)
8.5 mm
D (Mounting Hole Dimension)
14.0 mm
h (Mounting Hole Dimension)
8.5 mm
D1 (Mounting Hole Dimension)
0.0 mm
Previews
3D
2D
Download CAD models